??
Download CAD models
CAD model selection
Selectable products: 1
BALLUFF BOS 18K-PS-1LQK-E5-C-S4
HELP_VARIABLE
Company
Balluff
Description
Photoelectric sensors
Bill of material
BALLUFF BOS 18K-PS-1LQK-E5-C-S4
VERF
Availability
Available
BC
Order code
BOS00H8
TC
Artikelbezeichnung
BOS 18K-PS-1LQK-E5-C-S4
PX
Product view
42423_00
ROT
Rotation
MOUNTING
Mounting
ICON
WEBINC
Product family
Retroreflective sensor;Diffuse and through-beam sensors
W
Gewicht
0.10200 kg
TRAFFIC
Customs number
90314990
TECH
Tech. Details
Tech. Detail
DESCRIPT
Description
Series = 18K, Dimension = Ø 18 x 86.8 mm, Interface = PNP normally open (NO), Principle of operation = Photoelectric sensor, Principle of optical operation = Retroreflective sensor, Light type = Laser red light, Range = 0...12 m, Connection = Connector, M12x1-Male, 4-pin, Housing material = ABS, Material sensing surface = PMMA, Operating voltage Ub = 10...30 VDC, Approval/Conformity = CE, cULus, WEEE
CAE
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.